Back
CAT. N° 0 328 86
Cable category 6 U/UTP 4 pairs Euroclass Cca - L. 305 m - LSZH sleeve
- Pack (number of units) 305
- Volume (dm3) 40,572
- Weight (g) 14 700,00
Product Description
Product characteristics
Cat. 6 cables for local networks- Performance 250 MHz
- 4 pairs or 2 x 4 twisted pairs, 100 Ω
- Blue RAL 5015
- ANSI/TIA colour code
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- Products conforming to the new CPR regulations
- Euroclass Dca for LSZH cables (except Cat No 0 328 86: Euroclass Cca), Euroclass Eca for PVC cables
- LSZH
- Length 305 m
- Supplied in cardboard box
- Weight 17 kg
General characteristics
Legrand cabling system, LCS³ cat. 6 - cables and cords
More information
-
Installation instructions & related documents
-
Installation & technical data
Agreements & certificates
-
Agreements & certificates of conformity
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.