Skip to main content
Logo print

Is Your Cooling Strategy Keeping Pace?

The fundamental assumptions of data center design have shifted. As AI, Machine Learning, and HPC drive rack densities from a traditional 5 kW to well over 100 kW per cabinet, legacy air-based systems are hitting a physical wall. Air can only carry limited thermal energy, leading to inefficient "hot spots" and skyrocketing energy costs.

Data Centre Cooling Technology Comparison Matrix

Which Cooling Solution is right for you? The below comparison allows you to choose the right solution based on your specific density requirements and infrastructure goals.

 

Cooling TechnologyTypical Use CaseDensity 
(per rack)
Key StrengthsLimitations
CRAC + Aisle ContainmentTraditional enterprise & low-density facilities3–10 kWSimple, proven, and requires low maintenanceHigh energy usage; limited to lower densities; risk of bypass airflow
Fan Wall (Cool Wall)Large-scale / Hyperscale and Slab-based builds5–15 kWUniform air distribution; centralized maintenance outside IT rowsLarge footprint; inflexible for localized high-density loads; risk of overcooling
In-Row CoolingMedium densities and retrofit scenarios5–15 kWTargeted cooling; scalable units; reduces air mixing compared to CRACConsumes valuable rack space; fixed unit capacity limits; design changes for scaling
Rear Door Heat Exchanger (RDHX)High-density AI/HPC and Retrofits15 kW up to 120 kWSpace-saving; adaptive/self-regulating; eliminates heat buildup in the hallRequires chilled water infrastructure
Direct to Chip Cooling 
(On-Chip)
AI clusters and HPC environments>100 kWPrecision cooling at the source (CPU/GPU); handles extreme heat loadsOnly cools 60-90% of heat; requires secondary cooling for residual heat (memory/PSU)
Immersion CoolingUltra-high density and specialized deployments100 kW to 400 kW+Highest efficiency (PUE < 1.05); silent operation; no airflow constraintsRequires full facility redesign/specialized tanks; maintenance complexity

A Winning Combination: RDHx + On-Chip : The hybrid cooling formula built for AI heat

The hybrid strategy of RDHX and On-Chip is the winning formula because it pairs precision cooling at the processor level with the power to capture the 10–40% of residual heat that traditional air cooling simply can no longer manage!


Ready to Optimize Your White Space? 

At Legrand, we don’t just provide hardware; we provide the "Winning Formula." By combining our Rear Door Heat Exchangers (RDHX)with On-Chip Cooling , we enable a hybrid strategy that removes heat at the source and manages residual thermal loads with up to 93% energy efficiency. Whether you are retrofitting a low-density site like NorthC or supporting world-class research at CERN, our specialized brands—including USystems and Minkels—ensure your infrastructure is resilient, scalable, and sustainable. Don't let legacy cooling limit your compute potential. Join the leaders in high-density infrastructure.

Adopting the energy-efficient RDHx technology has been a game-changer for us. The fact that it enables high-density computing while reducing energy consumption makes it a compelling choice to meet AI and HPC requirements.

WOLFGANG VOIGT
Münchenstein data center site manager - NorthC
cust-case_northc-legrand_door-heat_707x710.jpg

A Winning Combination: RDHx + On-Chip


The hybrid cooling formula built for AI heat!

Discover how NorthC transformed its Münchenstein (Basel) site into a high-density, AI- and HPC-ready environment — in just six months!


Related Downloads


Cooling solutions
pdf 7.76 MB
Coldlogik Brochure
pdf 1.65 MB

Our Solutions