Skip to main content
Logo print

Powered by Starline

Monitoring

Critical Power Monitoring

The Starline Critical Power Monitor (CPM) offers revenue-grade metering functionality that provides real-time voltage, current, and power data with configurable alarms to alert operations managers if an issue arises. The CPM provides one of the broadest feature sets available in a power metering platform and can be used in combination with the Starline Busway or as a standalone solution.

Key Benefits


  • Real-time Monitoring – Provides actionable data so you can make more informed energy management decisions.
  • Flexibility – Provides operators flexibility by supporting multiple protocols running simultaneously and allowing users to disable individual protocols.
  • Security – Provides the most up-to-date IoT security enhancements to protect your network.
title
PLAY

Critical Power Monitoring

Busway integration

Busway integration


The CPM can integrate into the Starline Truck Busway end feeds, be implemented in a plug-in unit at a branch circuit level, or used as a stand-alone meter.
 

BMS/DCIM integration

BMS/DCIM integration


The CPM integrates with any BMS or DCIM solution using standard Ethernet and serial communication protocols. Supported standard protocols include Modbus, SNMP, TCP/IP, HTTP(S), Telnet, SSH, and BACNet.
 

Integral web pages 

Integral web pages 


The CPM uses built-in standard web pages to configure meter attributes and display real-time data easily.
 

Metering Accessories 

Metering accessories 


The CPM has optional accessories to meet your needs, from meters for measuring neutral current or temperature to connectivity for 802.1n Wi-Fi.
 

Discuss your project with us

Downloads


Critical Power Monitoring Brochure
pdf 2.87 MB