Skip to main content
Logo print

Powered by

PDU

Power Distribution Solutions

Raritan and Server Technology's data center power products include rack power distribution units (rack PDUs), inline meters, transfer switches, and branch circuit monitoring systems. Leveraging Xerus Technology Platform, all Raritan and Server Technology power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan and Server Technology power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making.

PX4 Intelligent Rack PDUs

Raritan PX4 Intelligent Rack PDUs


The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.

PRO4X

Server Technology PRO4X Intelligent Rack PDUs


The all-new Server Technology PRO4X PDU builds on the existing industry-leading technology and award-winning outlet designs to bring next-level intelligence features. This combination provides best-in-class outlet and power density, flexibility, reliability, security, and accurate data collection, ensuring you can meet today's and tomorrow's power challenges.

PX Inline Meters

PX Inline Meters


The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire or plug the inline meter into existing circuits. See real-time power data, and check for hot spots.

Intelligent Hybrid Rack

Intelligent Hybrid Rack Transfer Switch


The Raritan Hybrid Rack Transfer Switch prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.

Branch Circuit Monitor

Branch Circuit Monitor


The all-new BCM2 branch circuit meter series provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP, or overhead busway. Add metering to an existing data center or install within a new construction.
 

PXO Compact

PXO Compact Power Distribution


The PXO-line of compact, intelligent power distribution units (PDUs), provides visibility and control to locations that are not readily available by IT personnel. The slim and space-saving chassis design allows the device to be mounted almost anywhere and is a perfect application for powering IT and audiovisual systems.

Servertech BYOPDU

Server Technology Build Your Own PDU

Discover the ultimate power distribution unit (PDU) customization experience with our Build Your Own PDU selector. Visit our website and easily assemble your ideal PDU solution, tailored to your specific needs and preferences. Take control of your power management strategy and design a PDU that perfectly aligns with your requirements, ensuring optimal performance and efficiency for your data center.

Build Your Own PDU

Contact us for expert guidance and tailored solutions to optimize your power distribution needs.

Downloads


Legrand Data Center Solutions Brochure 2023
pdf17.11 MB
PX4 RACK Intelligent PDUS
pdf1.42 MB
PRO4X RACK PDUS
pdf2.2 MB
PX 3 (INTELLIGENT PDUS) - IX7
pdf942.63 KB
INTELLIGENT RACK TRANSFER SWITCH
pdf561.12 KB
Branch Circuit Monitoring System
pdf1018.62 KB