Skip to main content
Logo print

PRO2 Features | Legrand United Kingdom

logo

PRO2 Features

The PRO2 platform continues Server Technology's more than 30 year tradition of customer driven power solutions development. PRO2 features a flexible hardware platform with more outlets, a faster processor, improved firmware and increased security and redundancy. With PRO2 you can maintain high availability to your data, stay informed of rising loads and be proactive on your power supply management. With the addition of RF Code's R170-0B07 PDU sensor enables “wire-free" power monitoring information to be transmitted and utilized by RF Code's “wire-free" radio frequency infrastructure.

PRO2 Benefits

Key PRO2 Benefits


  • Hot-swappable, redundantly-powered network card
  • Branch current measurements and multi-level alerts
  • Shallower PDU enclosure
  • More alarms and configuration options
  • Star architecture multi-linking
  • Zero Touch Provisioning
  • Support for RF Code PDU sensors for “wire-free" power monitoring
Monitoring Benefits

Key RF Code 170-0B07 PDU Monitoring Benefits


  • Easy-to-Deploy, "Wire-free" Power Monitoring
  • Reduce TCO by eliminating network wires, IP address proliferation and network administration
  • Sensors provide out-of-band one-way communication from PDU to RF Code gateways- no compromise to PDU outlet control
Intelligent PDU Benefits

Key Intelligent PDU Benefits


  • PIPS® and/or POPS® high-accuracy measurements of current, voltage, power, and other key power metrics
  • Environmental measurements via plug-and-play probes
  • Use Sentry Power Manager for data center monitoring
  • SNMP traps and email alerts