Skip to main content
Logo print

The Swifts cable ladder is designed to meet the demanding requirements of medium to heavy-duty installations. It can carry the most extreme loads and span up to eight meters long. 

 

Our pre-galvanised ladder has:

 

  • Integral couplers on all fittings

  • Quick-fit fasteners 

  • Half the number of required fastener sets

A Pre-Galvanised (PG) Cable Ladder

For Any of Your Load

Products Technical Features

___

Integral couplers on all ladder fittings, combined with our quick-fit fasteners, reduce the number of required fixings by more than half and dramatically cut installation time and cost.

Supplied as standard, this coupling technique benefits every installation type, from medium duty right through to extra heavy duty.

Loading Charts

Extra Heavy Duty

Extra Heavy Duty
  • Generally suitable for spans up to 4 m
  • Side rail height: 150 mm
  • Available cabling space: 119 mm
  • Supplied as standard in 3 m lengths (lengths up to 6 m available on request)
  • Finishes: Also available in G (hot dip galvanised), D (deep galvanised) and S (stainless steel)
0 50 100 150 200 250 300 3m 4m Maximum safe working load (kg/m)
Support Span Extra Heavy Ladder

Heavy Duty

Heavy Duty
  • Generally suitable for spans up to 4 m
  • Side rail height: 125 mm
  • Available cabling space: 94 mm
  • Supplied as standard in 3 m lengths (lengths up to 6 m available on request)
  • Finishes: Also available in G (hot dip galvanised), D (deep galvanised), S (stainless steel), and E (powder coated)
0 50 100 150 200 250 300 3m 4m Maximum safe working load (kg/m)
Support Span Heavy Ladder

Technical Information & Features

Available Dimensions

Available Dimensions

  • Heights: 60 mm, 100 mm, 125 mm, 150 mm
  • Widths: From 100 mm up to 900 mm
  • Lengths: 3 m or 6 m
Swifts Ladder Material

Material

Pre-galvanised to BS EN 10346 - Z275

Many Rung Options and Orientations

Many Rung Options and Orientations

  • Connection: Folded tabs clinched to side rail
  • Configuration: Type 1 rung (42 mm x 21 mm) 300 mm pitch

Testing and Certifications

Fire Safety

Fire Safety

Our Swifts cable ladders have been fire tested using the DIN 4102-12 standard and have been proven to withstand collapse for 2 hours. 
Our new pre-galvanised Swifts cable ladder has also been tested for 2 hours, proving its robust design.

Sustainability

A Sustainable Option

A Sustainable Option

Swifts pre-galvanised ladder are ISO 9001, ISO 14001, DNV
These ladders are manufactured using a more energy efficient process and the product itself is also lighter in weight, making it more economical to transport.

European Local Production

European Local Production

Like all Swifts ranges our pre-galvanised cable ladder is made in our Scarborough facility in the UK and available close to you thanks to our worlwide local hubs.

Save time.. save money!


The long term-success of Swifts cable ladder is built on design innovation and time-saving features that put us yet another rung ahead of the rest!
Contact Us

We support you and your project, contact us


 

×

Thank you. Check your email for details on your request.
Please allow a minute for the confirmation to arrive in your email.

Related Downloads

Brochure: SWIFTS Cabble Ladder
pdf
Certificate: SWIFTS Certificate of Compliance
pdf 107.08 KB
BIM Files: SWIFTS Cable Ladder
zip
PEP Certificate: SWIFTS Cable Ladder System (G, D and PG Finishes)
pdf 658.5 KB
Certificate: SWIFTS DNV Type Approval Cable Ladder
pdf 84.97 KB
Certificate: SWIFTS DNV Type Approval Cable Ladder
pdf 84.97 KB
Declaration of Conformity: SWIFTS Cable Ladder
pdf 74.28 KB
Fire Performance Declaration (2-Hour Rating): SWIFTS Cable Ladder
pdf 392.37 KB
Fire Performance Declaration (2-Hour Rating): PG Finishes
pdf 539.24 KB

Discover More Related Products Categories