Skip to main content
Logo print
Aisle containment Airtight Cable Throughput

Airtight cable throughput

In order to separate the cold and the hot air in a verticle hot-aisle containment, the airtight cable throughput is introduced. This airtight cable throughput lowers the air leakage compared to the brush alternative. The design is made in such a way that even if there are existing cables, you can retrofit the tool around the cables without the need of removing them. This solution can be fitted in steps of 100mm in the roof, allowing for maximum flexibility.

Art nr.: A00M1-000001-000-1 (2 pieces) and A00M1-000002-000-1 (10 pieces)

 

In the manual you can see how to mount the Airtight Cable Throughput, and in the video below how to open/close this accessory. 

Datasheet Airtight cable throughput
pdf 243.36 KB
Manual Airtight cable throughput
pdf 929.87 KB
title
PLAY

How to open/close

Airtight cable throughput

The design is made in such a way that even if there are existing cables, you can retrofit the tool around the cables without the need of removing them. 

Airtight cable throughput

This solution can be fitted in steps of 100mm in the roof, allowing for maximum flexibility, and can be combined with other Nexpand top of roof cabling accessories