Skip to main content
Logo print

2P+E plug - 16 A - German/Fr std - rubber - side outlet + ring - gencod label

- LEGRAND

2P+E plug - 16 A - German/Fr std - rubber - side outlet + ring - gencod label

REF. 096929 EAN. 3245060969295
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Angled
Connection system Screwed terminal
Colour Black
For heavy conditions according to VDE No
Width 32 mm
Height 69 mm
Depth 91 mm

Documentation

3 documents
Instruction Use
LE00603AB.pdf pdf (0.1 Mo)
Technical Sheet
F01040EN-01.pdf pdf (1.25 Mo)
Technical Sheet
F01040FR-01.pdf pdf (1.48 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
2 documents
Agreement
PEP
LGRP-01670-V01.01-EN.pdf pdf (0.85 Mo)