Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
P 17 Tempra
LEGRAND
Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
REF. 057320
EAN.
3245060573201
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP55 |
Switch | Electrical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Plastic |
Protection | Other |
Military model | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION