Legrand Legrand

Les choix des professionnels qui ont fait confiance à Legrand

Edito

Du résidentiel aux bureaux, en passant par les commerces, les hôtels et les bâtiments de santé, Legrand propose un vaste choix de produits qui permettent de construire des solutions et de configurer des systèmes adaptés à tous vos besoins.

Stade des Lumieres

 59 186 seats, 40 VDI enclosures,  4 818 RJ 45 sockets

voir la fiche chantier

Hotel Castelbrac

25 rooms, 5*

voir la fiche chantier

Golfclub The Duke

Hole in one with BTicino My Home

voir la fiche chantier

Monastero Santa Rosa

21/01/2016 | Monastero Santa Rosa

Renovation of an historical monastery in luxury Hotel&SPA  

voir la fiche chantier

Culture Loisirs

Bollaert-Delelis Stadium

football stadium, 38 223 seats, 100 TD, 2 TGBT, 9 DMX3 ACBs

voir la fiche chantier

Hôtel

Bristol Hotel

Combining modern facilities and traditional and regional charm.

voir la fiche chantier

Culture Loisirs

Allianz Riviera Stadium

4 transformers 1250kVA - 4 TGBT - 800km of electrical cable

voir la fiche chantier

Autres chantiers tri archive

08/03/2016 |

Grand Atlantic Hotel

55 rooms, 6 distribution boards, 57 DRIVIA cabinets

22/01/2016 |

Laboratory Diagenode

New office and laboratory for Diagenode - Biotechnology

05/11/2015 |

Stadhuis Deventer

 a historical Hanseatic town with 96,000 inhabitants

08/10/2015 |

Hotel Miramar La cigale

4*, 120 rooms, 30  XL3 distribution boards

08/10/2015 |

Tennis National training

11 stadium, 150 VDI points

05/08/2015 |

Tempo Assist BBS

Digital Buidings - New Office

08/07/2015 |

UWV Tilburg

850 meters Van Geel P31 cable trays

08/07/2015 |

City Hall Almelo

more than 400 Legrand floorboxes with Mosaic

08/07/2015 |

Driegasthuizengroep

Complete refurbishment of installation in building from 1354

03/07/2015 |

Monopol Hotel

The spirit of a bygone era alive again, fitted with Galea Life.

03/07/2015 |

Hotel Santana

Luxury hotel & banquet halls equipped with Celiane & MyHome.

03/07/2015 |

Sopot Hippodrome

The revitalized 100 year old Sopot Hippodrome.

03/07/2015 |

Residential estate

61 single-family houses and 38 segments (ie. 170 apartments)

02/06/2015 |

Warnier Precisiemetaal

first Dutch Zucchini modulair concept project!

02/06/2015 |

Sodexo

750 meters GWO Snap-on trunking system

02/01/2015 |

Siemens flow instruments

New office 7600 m2. 

07/10/2014 |

Renovation helicon school

400 meters installed with the new GWO Snap-on trunking

06/10/2014 |

Renovation of office moba

first implementation of GWO Snap-on trunking system

06/10/2014 |

Woonzorgcentrum vremdieke

ease of use with BTicino My Home

06/10/2014 |

Brede school de lotus

400 data-outlets and 20 km data cables

06/10/2014 |

Restoration Cereol Plant

made with a subsidy of 1,7 million Euro

06/10/2014 |

New distribution center post

500 m2 office and 5,100 m2 distribution center

25/08/2014 |

Neo Center Ouest Data Center

150 m² of computer room, 400 KVA full load capacity, TIER 3  

31/07/2014 |

Renaissance harbour view

15 000 m2 - Residential, commerciale and hotel building    

30/07/2014 |

KK100 Tower Shenzhen

442 meters - 100 levels - 220 000 m2

30/07/2014 |

Jing'an Shangri-la

508 rooms - contemporary luxury hotel *****

25/07/2014 |

El Aulario de la Universidad Catolica

17117m2, 7 FLOORS      

25/07/2014 |

Clinica Internacional Centro Ambulatorio

23643m2, 7 FLOORS, 1 ROOF AND 6 BASEMENTS  

25/07/2014 |

Barlovento tower

29415m2, 32floors, 10 basements, 29 office floors        

16/07/2014 |

Natura Ecoparque Business

3 office towers 65 500 m2  

16/07/2014 |

Marine University Department

2000m2        

16/07/2014 |

University Pontifica Bolivariana

Remodeling Salons and Academic Registry Offices 300 m2

16/01/2014 |

Gothia triple towers

3 towers,  41.000 m2, 701 rooms, 5 bars and restaurants

21/11/2013 |

Cairo greater metro line 3

Phase2 - 7.2 km section of tunnel and four underground stations

05/11/2013 |

Kempisch logistiek centrum

a new storage hall with 20 loading doors

05/11/2013 |

Minkema college

A green installation with solar panels and solar heating

05/11/2013 |

Werkina Werkendam

Werkina is specialised in luxury yacht construction and dredging

05/11/2013 |

Retirement house (EHPAD)

3900 square metters - 3000 sockets

05/11/2013 |

Delft university of technology

a student population of 17,530 in 2012

04/11/2013 |

Building Horizon Bull

1400 sockets RJ - 90km of cable - 16 wall-mounting cabinets

23/10/2013 |

Vincennes Zoo

300 peoples on site - 20 distribution boards

23/10/2013 |

Hôtel Marotte d'Amiens

1600 square meters - Charm, hight tech

22/10/2013 |

Subway Toulouse (ligne A)

230000 voyagers/day - 24 transformers HT/BT

22/10/2013 |

Secure Hospitale Unit

Security - protection - service continuity

22/10/2013 |

Metro store

6500 square meter - HQE certification - 11 Electric vehicle terminal

04/09/2013 |

Hillerod hospital

Renovating of hospital, change of electrical installation.

25/03/2013 |

Midi Piles Services

3000m2 - MyHome home automation

25/03/2013 |

Science Po University

8500m2 - 800m trunkings - 500 floor box - 4500 informatic access point

25/03/2013 |

Institut National Propriété Industriel

12000m2 - 1700m busbars - 1200 desktop units

25/03/2013 |

Darwin project Bordeaux

20000m2 - Eco responsible neighborhood

15/03/2013 |

Villa Eshuis

succesfull implementation of My Home

14/02/2013 |

Second Coentunnel

already more than 1 km Zucchini busbar systems

04/02/2013 |

Pas Reform Hatchery Technologies

an international turn-key project of Pas reform and Hollander Techniek

04/02/2013 |

City Hall Venray

1,100 data outlets

10/12/2012 |

Faculty of IT, Slovak Technical University

CAT6A STP, 3000 ports, 150 km of cable

15/11/2012 |

Pathé Cinéma Chambéry

2500 data sockets - 15 wall-mounting cabinets

15/11/2012 |

Necker hospital

60 000m2 - 8 TGBT - 183 subdistributions - 300 DPX3 -

11/09/2012 |

Hospital of Vareze

Hospital capacity of 640 beds

11/09/2012 |

Hospital of Desio

Hospital capacity of 450 beds

20/07/2012 |

Ziggo dome

new Dutch concert hall for 17,000 people

04/07/2012 |

Eko tower

375m Zucchini busbars, 680 ceiling columns, 70 cabinets, 3 transformes

16/06/2012 |

Hotel Sofitel Quiberon 4*

175 rooms - 200 vancancy sensors - 4500 cover plates Céliane aluminium

10/06/2012 |

Headquarters hachette book

10000m2 - HQE certification - nearness - reactivity

14/04/2012 |

Judicial brach

13 buildings spread over an area of ​​211641 hectares

13/04/2012 |

Natalini tower

The building has 12 floor levels with luxury offices and a car-park

13/04/2012 |

New office for sigmax

totally based on the green building concept

10/04/2012 |

Procter & Gamble - Milenium plat

15,000 million razors each year - sustainability concept

10/04/2012 |

Omnilife Stadium (Guadalajara)

50000 seats - 132 000 m2

10/04/2012 |

Juan Jose Arreola Library

Important cultural center of Guadalajara - 2 million books - 45,000m2

04/04/2012 |

Hospital lomas international

12000 square meters - investment of 30 million dollars

18/01/2012 |

Credit Agricole headquarters

2 buildings 12000 and 8000m2 - 33 distribution boards

18/01/2012 |

Chantier ESAT La Cologne

Main distribution board - 10 distribution boards - 50 combined units

18/01/2012 |

Opera Victoire

30000m2 - 526 detectors - 656 radio switches - 526 passage detectors

18/01/2012 |

MMArena Football Stadium

11 Main distribution boards - 67 distribution boards - 500km of cable

18/01/2012 |

Hotel Sofitel La Cloche

53 rooms - 15 suites - 600m2 reception rooms

18/01/2012 |

Rennes PORSCHE Center

800m2 - Prestige - Tailor

21/03/2011 |

Ski biathlon statium

Well-known place, situated at 1500 meters above sea level

18/03/2011 |

Business centre Moscou

25-stories multi purpose building, area of 75000 m2

15/03/2011 |

Medeu alpine ice arena

Medeu plays a crucial role for the Asian Games 2011

14/03/2011 |

Internationnal ski jump complex

It includes 5 ski jumps. The area is 15.1377 hectares

04/03/2011 |

Interdisciplinary reasearch facility

Great teamwork with the electrical contractor, design/build

21/02/2011 |

School Eric Tabarly

 1st school to be certifed HQE - Sustainable solutions implemented

18/02/2011 |

Oak ridge national laboratory

$95 Million Sciences Facility, 227,000 sqft, LEED Silver certification

16/02/2011 |

Majestic distribution centre

Supplier of Personal Protective Equipment

15/02/2011 |

Montgomery college - New Science center

140,000 sq.ft. for modernized labs and spaces dedicated to science

03/02/2011 |

Academisch medisch centrum

The NL most prominent medical center and one of the largest hospital

27/01/2011 |

Holiday inn hotel

4* Business Hotel located in the heart of the city, 140 rooms

21/01/2011 |

Building transport

1st Dutch building certified BREAAM-NL (sustainable construction)

18/01/2011 |

Welience - food research

1000m2 extension with a global solution

13/01/2011 |

IKEA Rennes

A new store of 27 000 m2, welcomes more than 1.5 millions clients

13/01/2011 |

Gallieni tower

26000 m2, HQE certified building, -20% energy consumption

12/01/2011 |

Oxygene tower

First HQE building in Lyon, new skyline, 115m high, 28 floors, 28000m2

22/12/2010 |

CPAM Val de Marne

Network management, maintenance of 1600 remote workstations

21/12/2010 |

Secret de Paris Hotel

4* hotel - bedrooms are customized & equipped with multiple scenarios

21/12/2010 |

Bouvard building

Haussmann prestigious building -19 000m2 refurbished

17/12/2010 |

Nespresso center

100 kms CABLOFIL© and accessories

16/12/2010 |

TNT Veenendaal

A CO2 neutral distribution centre of TNT Post / Parcel service

08/11/2010 |

Technopark of Novosibirsk academy

Class B building complex of lab, office and production

08/11/2010 |

State historical museum

Monument of XIX century architecture in the Moscow Red Square

04/11/2010 |

Symrise

Global Pharmaceutical company housing commercial office space and labs

03/11/2010 |

Winstar Casino

4500 Slot Machine Floor Addition

02/11/2010 |

Port of Moerdijk

Large industrial Legrand project for sand distribution

19/10/2010 |

Lentiz Dalton complex

Back to school with Legrand total concept

14/10/2010 |

Rockliffe Hall

Luxury 5-star hotel and championship golf course

12/10/2010 |

St Paul's academy

£25million new build education Academy in London

12/10/2010 |

Gemini "new" recreation community ctr.

1st R.&C. Ctr. For Fairview Pk.OH.-93K Sq.Ft,2 Levels w/2 Swim Areas.

04/10/2010 |

Yarsk 000

Products and solutions for food industry

01/10/2010 |

Hotel Park inn

Products and solutions for hotels

09/09/2010 |

BAE Systems

Rehousing of 300 staff by using Soluflex to revamp old floor

08/09/2010 |

Van Andel research institute

Van Andel Foundation Research Facility, 450,000 square feet

24/06/2010 |

Miele experience centre

Commercial campus for customer demonstrations and experiences

08/06/2010 |

Lucas oil stadium

Indianapolis Colts Football Stadium

17/05/2010 |

California Academy of Science

This new Academy is a masterpiece in sustainable architecture- LEED

07/05/2010 |

Aquileia tower

22 floors tower, 84 luxury apartments, with shopping and common areas

06/05/2010 |

FRONT OFFICE de la ZAC d’ASNIERES FRONT OFFICE de la ZAC d’ASNIERES

Situé sur une ancienne zone industrielle, le nouvel immeuble de bureaux de la ZAC d’As... En savoir plus

30/04/2010 |

University of Montpellier

Renovation of 216 000 m2, 7 research & training units, 24 000 students

22/04/2010 |

Flagstore artemide

365 m² exhibition space in Zurich

14/04/2010 |

Incineration factory Twence

Incineration factory with a total capacity of 520,000 tons annually

22/03/2010 |

Paradigit Eindhoven

Datanetwork with 1,000 data outlets

02/03/2010 |

Wageningen UR

Optimal freedom in laboratories of large Dutch university

02/03/2010 |

Hogeschool utrecht university of applied sciences

Renovation and new development for Natural sciences and Technology

24/02/2010 |

Beauty shop - Irene

Wiring devices for most demanding interiors

18/02/2010 |

Filoktitis recovery rehabilitation center

25.000m2, 125 beds for inpatients, Day Clinic, High Care Unit

18/02/2010 |

BMW swansea

33,000 sq ft, £3m showroom containing Legrand and Ortronics products

21/01/2010 |

Métro cash and carry french head office

total space :  6000 m ² on 3 levels

20/01/2010 |

High tech campus

More than 10.000 sq mtr Soluflex  and 7 km of cable tray

19/01/2010 |

Espark shopping center

116.000 m2, 150 shops and 1.100 parking lots.

18/01/2010 |

Tampa bay buccaneers

145,000 sqft office/training facility

18/01/2010 |

Medical University

Products and solutions for educational buildings

15/12/2009 |

Paramount Hotels

Synergy installed in four star hotel

07/12/2009 |

Renault Factory

413.000 M2

04/12/2009 |

Uitert int. Transportation systems

Innovations on the conveyor belt for (international) food industry

02/12/2009 |

Nestlé Babyfood factory

1,5 km Cablofil wiremesh

02/12/2009 |

Tampa General Hospital expansion

A 260,000 sqft expansion with an additional 1400 car parking

19/11/2009 |

University of Miami Clinical research building

the Institute consists of 1mil Sq.Ft.  & stands 15 floors

13/11/2009 |

University medical centre

High tech medical research centre

11/11/2009 |

TGH Bayshore pavilion

Addition to TG Hospital of this new pavillon of 340,000 sqft

10/11/2009 |

Ing bank center point

9,000 m2 of refurbished office space

09/11/2009 |

Manufactura shopping center

Remodeled Factory into a Center For Entertainment Culture And Shopping

09/11/2009 |

Warsaw Uprising museum

industrial architecture of XXth  century, former tram power plant

28/10/2009 |

Okura hotel

30 mio renovation costs resulting in a Grand Deluxe Hotel

20/10/2009 |

Novotel hotel

4 star hotel, 116 rooms, big conference center

20/10/2009 |

Port of Antwerp - PSA HNN

PSA handles thousands of containers in the port of Antwerp

20/10/2009 |

University Hospital

more than 1000 beds, 2nd biggest hospital of Flandern

12/10/2009 |

Shopping center Kupetz

Common space of shopping center: 20 000 m2

09/10/2009 |

Business center Bulak

Offices, cafes, shops, gallery, conference hall, beaty salon etc.

17/09/2009 |

Gran casino Aranjuez

Spain biggest Casino (12.500 m2)

17/09/2009 |

Tatar university

Tatar Humanitarian-Pedagogical University

16/09/2009 |

Tierra de Biescas hotel

Design hotel located in Pyrenees Mountains

15/09/2009 |

Tyumen Philarmonic hall

Philarmonic hall is rated for 1223 seats

07/09/2009 |

Nh Laguna Palace

376 rooms, 11 meeting rooms, 750 cars parking area

02/09/2009 |

Parador de Lerma

Ducal palace built in 15th c. and restored into a 4* Parador

VOIR LES CHANTIERS PAR TYPE DE BÂTIMENT