Legrand Legrand

Bloc d'évacuation en perspective

Healthcare - Security of persons and their data

Observance of the safety and security requirements for healthcare facilities is essential. Limiting the risks of incidents for persons, facilitating the preservation of data in medical files, and giving inpatients access to the multimedia universe are increasingly critical issues to which the Legrand offer can provide a response.

 

ACCES CONTROL
& CCTV SECURITY

 CONTRÔLE D’ACCÈS ET SÉCURITÉ CCTV

Protecting sensitive areas of the healthcare facility using safe and effective access control systems.

Legrand supplies an easy-to-use, low-maintenance access control system offering performance and upgradeability, that accepts up to 500 users in standalone mode and 10,000 users in centralised mode. A system of readers and cameras takes care of the security of persons, management of car parks, and monitoring of sensitive areas.

EMERGENCY LIGHTING
 

  ÉCLAIRAGE DE SÉCURITÉ

Standalone or addressable solutions for evacuating people quickly and safely.

More than ever, Legrand combines safety and energy savings, with its emergency lighting solutions. These safety systems are available all over the world. They comply with the Group’s environmental commitments. They incorporate an eco-design approach and are fully recyclable.

Learn more

CABLE MANAGEMENT
 

GESTION DES CÂBLES

Legrand cable duct and wireway systems are available for all applications and are protected against fire propagation via the cables.

As a world leader in cable management, Legrand offers complete ranges for both copper and fibre optic cables that are safe to install. These solutions combine mechanical and electrical performance characteristics. Safety is reinforced by a fire propagation prevention system.

Learn more

 

LEGRAND CABLING SYSTEM²
 

LEGRAND CABLING SYSTEM²

The Legrand commitment: a 25-year guarantee on the performance of the channel and its components.

This structured wiring system offers copper solutions (Cat. 6a up to 500 MHz, Cat. 6 up to 250 MHz, and Cat. 5e up to 100 MHz), fibre optic solutions for backbone and inter-building connections, Wi-Fi, VDI enclosures. The LCS² range was designed to optimise the performance of data centers.

Learn more

PREFABRICATED BUSBAR SYSTEMS

CANALISATIONS ÉLECTRIQUES PRÉFABRIQUÉES

Prefabricated busbar trunking (PED) is a safe, reliable solution for the distribution of high currents.

Legrand offers complete distribution systems for high currents of up to 5000 A. Whether for transformer-LV panel connections, power supply to lighting units or server racks, busbar trunking is quick to install and offers great flexibility by enabling reconfigurations without any interruption.

Learn more

 
Healthcare

Best pratice of Legrand know-how

Learn more

batiment de santé

lasting comfort and hygiene

Learn more

batiment de santé

operating performance

Learn more

Healthcare solutions

Healthcare solutions

Get your PDF