Legrand

The choice of professionals who have trusted at Legrand

Edito

From homes to offices via shops, hotels and health care, Legrand provides a wide choice of products for building solutions and configuring systems to suit every requirement.

Opera Victoire

30000m2 - 526 detectors - 656 radio switches - 526 passage detectors

view project detail

IKEA Rennes

A new store of 27 000 m2, welcomes more than 1.5 millions clients

view project detail

Aquileia tower

22 floors tower, 84 luxury apartments, with shopping and common areas

view project detail

Credit Agricole headquarters

01/18/2012 | Credit Agricole headquarters

2 buildings 12000 and 8000m2 - 33 distribution boards

view project detail

Industry

ESAT La Cologne

Main distribution board - 10 distribution boards - 50 combined units

view project detail

Culture and Leisure

MMArena Football Stadium

11 Main distribution boards - 67 distribution boards - 500km of cable

view project detail

Shopping Center

Rennes PORSCHE Center

800m2 - Prestige - Tailor

view project detail

Other site references Archive sort

01/18/2012 |

Hotel Sofitel La Cloche

53 rooms - 15 suites - 600m2 reception rooms

03/21/2011 |

Ski biathlon statium

Well-known place, situated at 1500 meters above sea level

03/18/2011 |

Business centre Moscou

25-stories multi purpose building, area of 75000 m2

03/15/2011 |

Medeu alpine ice arena

Medeu plays a crucial role for the Asian Games 2011

03/14/2011 |

Internationnal ski jump complex

It includes 5 ski jumps. The area is 15.1377 hectares

03/04/2011 |

Interdisciplinary reasearch facility

Great teamwork with the electrical contractor, design/build

02/21/2011 |

School Eric Tabarly

 1st school to be certifed HQE - Sustainable solutions implemented

02/18/2011 |

Oak ridge national laboratory

$95 Million Sciences Facility, 227,000 sqft, LEED Silver certification

02/16/2011 |

Majestic distribution centre

Supplier of Personal Protective Equipment

02/15/2011 |

Montgomery college - New Science center

140,000 sq.ft. for modernized labs and spaces dedicated to science

02/03/2011 |

Academisch medisch centrum

The NL most prominent medical center and one of the largest hospital

01/27/2011 |

Holiday inn hotel

4* Business Hotel located in the heart of the city, 140 rooms

01/21/2011 |

Building transport

1st Dutch building certified BREAAM-NL (sustainable construction)

01/18/2011 |

Welience - food research

1000m2 extension with a global solution

01/13/2011 |

Gallieni tower

26000 m2, HQE certified building, -20% energy consumption

01/12/2011 |

Oxygene tower

First HQE building in Lyon, new skyline, 115m high, 28 floors, 28000m2

12/22/2010 |

CPAM Val de Marne

Network management, maintenance of 1600 remote workstations

12/21/2010 |

Secret de Paris Hotel

4* hotel - bedrooms are customized & equipped with multiple scenarios

12/21/2010 |

Bouvard building

Haussmann prestigious building -19 000m2 refurbished

12/17/2010 |

Nespresso center

CABLOFIL©  is present in the new production ultra-modern 400-000m3 of Nestlé Nespre...

12/16/2010 |

TNT Veenendaal

A CO2 neutral distribution centre of TNT Post / Parcel service

11/08/2010 |

State historical museum

Monument of XIX century architecture in the Moscow Red Square

11/08/2010 |

Technopark of Novosibirsk academy

Class B building complex of lab, office and production

11/04/2010 |

Symrise

Symrise is a global supplier of fragrances, flavorings, cosmetic active ingredients, and raw materi...

11/03/2010 |

Winstar Casino

4500 Slot Machine Floor Addition

11/02/2010 |

Port of Moerdijk

Large industrial Legrand project for sand distribution

10/19/2010 |

Lentiz Dalton complex

Back to school with Legrand total concept

10/14/2010 |

Rockliffe Hall

Luxury 5-star hotel and championship golf course

10/12/2010 |

St Paul's academy

New build education Academy in London

10/12/2010 |

Gemini "new" recreation community ctr.

1st R.&C. Ctr. For Fairview Pk.OH.-93K Sq.Ft,2 Levels w/2 Swim Areas.

10/04/2010 |

Yarsk 000

Products and solutions for food industry

10/01/2010 |

Hotel Park inn

Products and solutions for hotels

09/09/2010 |

BAE Systems

Rehousing of 300 staff by using Soluflex to revamp old floor

09/08/2010 |

Van Andel research institute

Van Andel Foundation Research Facility, 450,000 square feet

06/24/2010 |

Miele experience centre

Commercial campus for customer demonstrations and experiences

06/08/2010 |

Lucas oil stadium

Indianapolis Colts Football Stadium

05/17/2010 |

California Academy of Science

This new Academy is a masterpiece in sustainable architecture- LEED

05/06/2010 |

ASNIERES DEVELOPMENT ZONE FRONT OFFICE

Located in a former industrial area, the Asnières development zone’s new office buildin... learn more

04/30/2010 |

University of Montpellier

Renovation of 216 000 m2, 7 research & training units, 24 000 students

04/22/2010 |

Flagstore artemide

365 m² exhibition space in Zurich

04/14/2010 |

Incineration factory Twence

Incineration factory with a total capacity of 520,000 tons annually

03/22/2010 |

Paradigit Eindhoven

Datanetwork with 1,000 data outlets

03/02/2010 |

Wageningen UR

Optimal freedom in laboratories of large Dutch university

03/02/2010 |

Hogeschool utrecht university of applied sciences

Renovation and new development for Natural sciences and Technology

02/24/2010 |

Beauty shop - Irene

Wiring devices for most demanding interiors

02/18/2010 |

Filoktitis recovery rehabilitation center

25.000m2, 125 beds for inpatients, Day Clinic, High Care Unit

02/18/2010 |

BMW swansea

33,000 sq ft, £3m showroom containing Legrand and Ortronics products

01/21/2010 |

Métro cash and carry french head office

otal space :  6000 m ² on 3 levels

01/20/2010 |

High tech campus

More than 10.000 sq mtr Soluflex  and 7 km of cable tray

01/19/2010 |

Espark shopping center

116.000 m2, 150 shops and 1.100 parking lots.

01/18/2010 |

Tampa bay buccaneers

145,000 sqft office/training facility

01/18/2010 |

Medical University

Products and solutions for educational buildings

12/15/2009 |

Paramount Hotels

Synergy installed in four star hotel

12/07/2009 |

Renault Factory

413.000 M2 of industriel building

12/04/2009 |

Uitert int. Transportation systems

Innovations on the conveyor belt for (international) food industry

12/02/2009 |

Nestlé Babyfood factory

1,5 km Cablofil wiremesh

12/02/2009 |

Tampa General Hospital expansion

A 260,000 sqft expansion with an additional 1400 car parking

11/19/2009 |

University of Miami Clinical research building

the Institute consists of 1mil Sq.Ft.  & stands 15 floors

11/13/2009 |

University medical centre

High tech medical research centre

11/11/2009 |

TGH Bayshore pavilion

Addition to TG Hospital of this new pavillon of 340,000 sqft

11/10/2009 |

Ing bank center point

9,000 m2 of refurbished office space

11/09/2009 |

Warsaw Uprising museum

industrial architecture of XXth  century, former tram power plant

11/09/2009 |

Manufaktura shopping center

Remodeled Factory into a Center For Entertainment Culture And Shopping

10/28/2009 |

Okura hotel

 30 mio renovation costs resulting in a Grand Deluxe Hotel

10/20/2009 |

University Hospital

more than 1000 beds, 2nd biggest hospital of Flandern

10/20/2009 |

Port of Antwerp - PSA HNN

PSA handles thousands of containers in the port of Antwerp

10/20/2009 |

Novotel hotel

4 star hotel, 116 rooms, big conference center

10/12/2009 |

Shopping center Kupetz

Common space of shopping center: 20 000 m2

10/09/2009 |

Business center Bulak

Offices, cafes, shops, gallery, conference hall, beaty salon etc.

09/17/2009 |

Tatar university

Tatar Humanitarian-Pedagogical University

09/17/2009 |

Gran casino Aranjuez

Spain biggest Casino (12.500 m2)

09/16/2009 |

Tierra de Biescas hotel

Design hotel located in Pyrenees Mountains

09/15/2009 |

Tyumen Philarmonic hall

Philarmonic hall is rated for 1223 seats

09/07/2009 |

Nh Laguna Palace

376 rooms, 11 meeting rooms, 750 cars parking area

09/02/2009 |

Parador de Lerma

Ducal palace built in 15th c. and restored into a 4* Parador

SEE THE REFERENCES BY BUILDING
Guide international

New Economies

Learn more