- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
At your disposal 24 hours a day
News, press releases, contacts, etc. ... Legrand provides you with a virtual press room available 24 hours a day for quick access to Legrand news. Also receive the latest Legrand news in real time by subscribing to the RSS feed.
Press Contacts
Company
Edith Dumas edith.dumas@legrand.fr
+33 (0) 5 55 06 89 24+33 (0) 5 55 06 72 73
Finance
François Poisson francois.poisson@legrand.fr
+33 (0) 1 49 72 53 53 +33 (0) 1 43 60 54 92
Vilizara Lazarova (Publicis Consultants) vilizara.lazarova@consultants.publicis.fr
+33 (0) 1 4482 4634 +33 (0) 6 2672 5714
Marketing and products
FRANCE - Delphine Camilleri delphine.camilleri@legrand.fr
+33 (0) 5 55 06 70 15+33 (0) 5 55 06 74 58
ITALY - Marco Fiorentino marco.fiorentino@bticino.it
+39 0332 272 107+39 0332 279 216
USA - Amy Hahne amy.hahne@legrand.us
+1 860 523 3635
Press Release
Media library
Media library
Products, Legrand sites, etc .... Legrand provides you with high and low resolution images to help you prepare your articles and artworks.
05/04/2012 07:30 2012 first-quarter results
Sales up 4.8%
Adjusted operating margin at 20.4%
2012 targets confirmed
Gilles Schnepp, Chairman and CEO of Legrand, comments:
« Sales
Group sales for the first quarter of 2012 showed a total rise of 4.8%, driven by an active acquisition policy that contributed 5.0%...
04/20/2012 02:07 Legrand confirmed in the FTSE4Good* index
Legrand has once again been ranked in the FTSE4Good index for 2012, after its first inclusion in 2007. This provides recognition of the importance which the Legrand Group attaches to growing its business in compliance with non-financial criteria of corporate social and environmental responsibility, thereby placing people and the environment at the centre of its strategy.
* Created by the global index company FTSE Group, FTSE4Good is designed to identify listed companies that are considered ethical and responsible.
04/11/2012 19:15 Success for Legrand’s new euro bond issue
Legrand today successfully launched and priced its new euro-denominated bond issue, which is for €400 million over ten years. The maturity date is April 19, 2022 and the annual coupon is 3.375%...
04/11/2012 19:15 Success for Legrand’s new euro bond issue
Legrand today successfully launched and priced its new euro-denominated bond issue, which is for €400 million over ten years. The maturity date is April 19, 2022 and the annual coupon is 3.375%
04/04/2012 10:00 Legrand wins the CEO/HR Best Tandem award 2012
Gilles Schnepp, Legrand's Chairman and Chief Executive Officer, and Xavier Couturier, Executive Vice-President Human Resources, jointly received the "positive duality" award at the 9th CEO/HR Best Tandem ceremony organised by RH&M.
This award provides recognition of the quality of the Group's Human Resources policy, which is driven by enthusiasm, a conquering spirit and the determination to innovate. It also reflects the strongly complementary profile of these two senior managers operating in a very multifaceted Group in terms of its business activities, its staff profiles, its offerings, its facilities and its target markets.
04/02/2012 15:00 BTicino_news: a Twitter flow to follow BTicino news on real time
Bticino, a Legrand group subsidiary, announces today the launch of its Twitter news flow: Twitter : BTicino_News.
BTicino Twitter digital platform is first of all an information tool. It allows to be informed on real time of all news and events concerning BTicino around the world.
BTicino Twitter flow is available on: https://twitter.com/#!/bticino_news






