Legrand Legrand

Bloc d'évacuation en perspective

Healthcare - Operating performance

In healthcare facilities, operating performance is the guarantee of continuous service for critical processes and the monitoring of energy savings. Legrand is establishing itself as an essential player in both of these areas.

 

MEASUREMENT, ISOLATION
& SUPERVISION

 CONTRÔLE D’ACCÈS ET SÉCURITÉ CCTV

Measurement is used to locate the faults in an electrical installation and monitor consumption status in real time.

Continuity of service is optimised by isolating faults and facilitating fast intervention. Targeted corrective actions can then reduce energy consumption. Measuring units provide a response for the continuous monitoring of isolation for critical Group 2 areas and contribute to the reduction of failure risk.

Learn more

POWER CIRCUIT
BREAKERS

  ÉCLAIRAGE DE SÉCURITÉ

Ensuring the safety of people and goods and continuity of service.

The Legrand DX3, DPX3, and DMX3 circuit breaker ranges cover all breaking capacities and currents up to 6300 A. DMX3 air circuit breakers with integrated measurement control provide a genuine response to requirements in terms of safety and energy control.

Learn more

UPS (UNINTERRUPTIBLE
POWER SUPPLY)

GESTION DES CÂBLES

Whether modular or traditional, a correctly sized and highly efficient UPS is essential.

The UPS product offerings help to reduce electricity consumption. They also improve overall installation efficiency, reaching 99% in ECO mode and 95% in Online mode.

 

ENERGY QUALITY

LEGRAND CABLING SYSTEM²

Reactive energy compensation systems to boost the performance of the electrical installation.

The capacitor banks compensate for the reactive energy of your electrical installation, thereby enabling energy bills to be reduced.

DRY-TYPE TRANSFORMERS

CANALISATIONS ÉLECTRIQUES PRÉFABRIQUÉES

Good short-circuit resistance and reduced maintenance costs.

Legrand HV/LV transformers (up to 17,000 kVA) can reduce electricity consumption by up to 20% during off-peak activity phases in healthcare facilities. Compact and easy to use, they offer good resistance to short circuits and they reduce maintenance costs.

Learn more

 

 

Healthcare

Best pratice of Legrand know-how

Learn more

batiment de santé

lasting comfort and hygiene

Learn more

batiment de santé

security of persons and their data

Learn more

Healthcare solutions

Healthcare solutions

Get your PDF