Putting a stop to energy waste
- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
Delivering just the right lighting, where and when it's needed, that is the role of legrand's lighting management solutions
Legrand's solutions offer technical compliance on building energy efficiency requirements, but they also go further, enabling significant energy savings and cuts in running costs while creating a safer, more comfortable environment for building users. Legrand's new lighting management solutions make a valuable contribution to green building initiatives such as BREEAM, LEED, HQE and GREEN STAR.
Our vision at legrand is to provide products and services that make buildings more energy efficient.
We are committed to putting a stop to energy waste
Sensor switches
BUS/SCS systems
KNX systems
Energy-efficient lighting management systems ensure there is just the right amount of light when and where you need it. They are reliable and easy to use, provide safety and security, reduce expenses and are code compliant, sustainable and environmentally friendly. Legrand offers two types of solutions and proposes related services to ensure that your lighting management project saves energy and helps the environment.
Sensor switches

A simple, economical solution. This solution is ideal for managing single or multiple areas.
Solution & application

The dual technology sensor and standard room controller control 2 zones. The daylight function is only activated for output 2 as it controls zone 2.The bus sensor should be placed in the centre of the room.
Saving on energy(1)
€230 | year
Greehouse gas (ghg) emissions avoided(2)
515 kg | CO2 eq.| year
Legrand lighting management solution for campus with 5 x 63 m2 classrooms based on:
vacancy-based control + daylight-based control
(1) based on En 15 193
(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO2), methane (CH4), and nitrous oxide (N2O). They are measured in CO2 equivalent units
Bus | scs systems


This solution can manage a floor or a whole building. Equipment and lighting features, managed by actuators or dimmers, communicate by means of the BUS.
Solution & application

This ceiling mount switch sensor detects movements through obstacles so occupants working in cubicles are detected.
Saving on energy(1)
€386 | year
Greehouse gas (ghg) emissions avoided(2)
868 kg | CO2 eq.| year
Legrand lighting management solution for an office building with an 300 m2 open office based on:
vacancy-based control + daylight-based control + dimming-based control
(1) based on En 15 193
(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO2), methane (CH4), and nitrous oxide (N2O). They are measured in CO2 equivalent units
BUS / KNX SYSTEMS

This solution can manage a fl oor or a whole building. Equipment and lighting features, managed by actuators or dimmers, communicate by means of the BUS KNX. The installation is confi gured with ETS software.
Solution and application

The light level feature keeps lighting OFF when the natural light levels rise above a pre-set level. This setting is adjustable and can be overridden. It is available in all Legrand ceiling sensors. This function is activated by default.Discover the green building solutions.
Saving on energy(1)
€386 | year
Greehouse gas (ghg) emissions avoided(2)
868 kg | CO2 eq.| year
Legrand lighting management solution for an office building with an 300 m2 open office based on:
vacancy-based control + daylight-based control + dimming-based control
(1) based on En 15 193
(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO2), methane (CH4), and nitrous oxide (N2O). They are measured in CO2 equivalent units




