Legrand Legrand

Delivering just the right lighting, where and when it's needed, that is the role of legrand's lighting management solutions

Legrand's solutions offer technical compliance on building energy efficiency requirements, but they also go further, enabling significant energy savings and cuts in running costs while creating a safer, more comfortable environment for building users. Legrand's new lighting management solutions make a valuable contribution to green building initiatives such as BREEAM, LEED, HQE and GREEN STAR.

 

Our vision at legrand is to provide products and services that make buildings more energy efficient.
We are committed to putting a stop to energy waste

 

Swich sensor

Sensor switches

BUS/SCS systems

BUS/SCS systems

BUS/SCS systems

KNX systems

Energy-efficient lighting management systems ensure there is just the right amount of light when and where you need it. They are reliable and easy to use, provide safety and security, reduce expenses and are code compliant, sustainable and environmentally friendly. Legrand offers two types of solutions and proposes related services to ensure that your lighting management project saves energy and helps the environment.

 
 

Sensor switches

Swich Sensors

A simple, economical solution. This solution is ideal for managing single or multiple areas.

 

 

Solution & application

Switch sensors solution
Switch sensors solution

The dual technology sensor and standard room controller control 2 zones. The daylight function is only activated for output 2 as it controls zone 2.The bus sensor should be placed in the centre of the room.

 

Saving on energy (1)
€230 | year
Greehouse gas (ghg) emissions avoided (2)
515 kg | CO 2 eq.| year

Legrand lighting management solution for campus with 5 x 63 m 2 classrooms based on:
vacancy-based control + daylight-based control

(1) based on En 15 193

(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO 2 ), methane (CH 4 ), and nitrous oxide (N 2 O). They are measured in CO 2 equivalent units

 
 
 

Bus | scs systems

Bus SCS systems
Bus SCS systems

This solution can manage a floor or a whole building. Equipment and lighting features, managed by actuators or dimmers, communicate by means of the BUS.

 

Solution & application

Bus SCS solution
Bus SCS solution

This ceiling mount switch sensor detects movements through obstacles so occupants working in cubicles are detected.

 

Saving on energy (1)
€386 | year
Greehouse gas (ghg) emissions avoided (2)
868 kg | CO 2 eq.| year

Legrand lighting management solution for an office building with an 300 m 2 open office based on:
vacancy-based control + daylight-based control + dimming-based control

(1) based on En 15 193

(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO 2 ), methane (CH 4 ), and nitrous oxide (N 2 O). They are measured in CO 2 equivalent units

 
 
 

BUS / KNX SYSTEMS

Solution integrated

This solution can manage a fl oor or a whole building. Equipment and lighting features, managed by actuators or dimmers, communicate by means of the BUS KNX. The installation is confi gured with ETS software.

 

Solution and application

Solution integrated
Solution integrated

The light level feature keeps lighting OFF when the natural light levels rise above a pre-set level. This setting is adjustable and can be overridden. It is available in all Legrand ceiling sensors. This function is activated by default.Discover the green building solutions.

 

Saving on energy (1)
€386 | year
Greehouse gas (ghg) emissions avoided (2)
868 kg | CO 2 eq.| year

Legrand lighting management solution for an office building with an 300 m 2 open office based on:
vacancy-based control + daylight-based control + dimming-based control

(1) based on En 15 193

(2) Greenhouse gases (GHGs) include water vapour, ozone, carbon dioxyde (CO 2 ), methane (CH 4 ), and nitrous oxide (N 2 O). They are measured in CO 2 equivalent units

 

 

Legrand dans le monde

World presence

Learn more

Le Pacte mondial

The Global Compact

Learn more

Efficacité énergétique

Energy efficiency

Learn more

Rapport annuel et document de
référence

Reconfigure the electrical installation

Learn more