Performance from the technical room to the workstation
- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
Performance

Stable performance and product durability guaranteed under a POE signal up to 50W.
Complete system with a 20-year guarantee
The new LCS² offering includes copper (Cat. 6A, Cat. 6 and Cat. 5e), optical fibre and Wi-Fi solutions as well as enclosures. The systems have been designed as coherent entities to optimize their performance. Additional benefit: the perfect synergy with other Legrand products and solutions such as cable management, trunking systems, installation support or wiring devices. Legrand solutions allow the creation of coherent and efficient systems from the technical room through to the workstation.

LCS² copper
The LCS² RJ 45 connector is the core factor in the performance of the LCS² system. In just a few seconds, you have a perfect connection, guaranteeing optimum performance for the link, from the patch panel to the RJ 45 socket.

LCS² fibre optic
From the optical fibre drawer to connectors, not forgetting zone distribution boxes. The Legrand LCS² range offers a full solution for fast, high performance connections over optical fibre.

LCS² enclosures, racks and wall mont cabinets
LCS² enclosures and racks optimised management of cables and cords. It can be easily assembled and dismantled with a complete accessibility from doors, panels, pre-cuts and low opening. LCS² wall-mounting cabinets can be fitted anywhere where maintaining aesthetic quality is very important.

LCS² WIFI
Wi-Fi access points can be fitted antwhere where unrestricted access to the computer network is required. They can be fitted just like a RJ45 sockets and on any supports. The stability of performance and the durability of products are guaranteed.

LCS² workstation
Colours, materials, finishes, and more. As the global specialist in electrical and digital building infrastructures, Legrand has the widest range of RJ45 sockets available.



