- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers

Press releases
Financial contacts
Investor Relations
François Poisson francois.poisson@legrand.fr
+33 (0) 1 49 72 53 53+33 (0) 1 43 60 54 92
Press
Vilizara Lazarova (Publicis Consultants) vilizara.lazarova@consultants.publicis.fr
+33 (0) 1 4482 4634+33 (0) 6 2672 5714
Key figures
Legrand's performance - key figures
| Consolidated figures | .. | 2005 | 2006 | 2007 | 2008 | 2009 | 2010 | 2011 | Q1 2012 | .. |
|---|---|---|---|---|---|---|---|---|---|---|
| IFRS - in millions of euros | ||||||||||
| Sales | 3,248 | 3,737 | 4,129 | 4,202 | 3,578 | 3,891 | 4,250 | 1,086 | ||
| Total growth | + 11.0% | + 15.1% | + 10.5% | + 1.8% | - 14.9% | + 8.7% | + 9.2% | + 4.8% | ||
| Growth at constant scope of consolidation and exchange rate |
+ 6.6% | + 7.8% | + 8.6% | - 0.1% | - 13.9% | + 3.6% | + 6.4% | - 0.9% | ||
| Operating profit as % of sales |
406 12.5% |
530 14.2% |
662 16.0% |
643 15.3% |
524 14.6% |
758 19.5% |
812 19.1% |
216 19.9% |
||
| Adjusted operating profit (1) as % of sales |
509 15.7% |
616 16.5% |
724 17.5% |
698 16.6% |
579 16.2% |
784 20.2% |
857 20.2% |
222 20.4% |
||
| Net income excluding minorities | 104 | 252 | 421 | 350 | 290 | 418 | 479 | 123 | ||
| Free cash flow (2) as % of sales |
308 10.1% |
456 12.2% |
553 13.4% |
430 10.2% |
655 18.3% |
646 16.6% |
523 12.3% |
81 7.4% |
(1) Operating income adjusted for amortization of the revaluation of intangible assets relating to the acquisition of Legrand France in 2002, and impairment of goodwill (2009 only).
Starting from 2011, operating income adjusted for amortization of the revaluation of intangible assets and for expense/income relating to acquisitions and, if applicable, for impairment of goodwill.
(2) Free cash flow is defined as the sum of net cash provided by operating activities and net proceeds of sales of fixed assets, less capital expenditure and capitalized development costs.
Subscribe to the Legrand RSS feed Legrand
to receive all Group news on a real time basis
05/04/2012 07:30 2012 first-quarter results
Sales up 4.8%
Adjusted operating margin at 20.4%
2012 targets confirmed
Gilles Schnepp, Chairman and CEO of Legrand, comments:
« Sales
Group sales for the first quarter of 2012 showed a total rise of 4.8%, driven by an active acquisition policy that contributed 5.0%...
04/11/2012 19:15 Success for Legrand’s new euro bond issue
Legrand today successfully launched and priced its new euro-denominated bond issue, which is for €400 million over ten years. The maturity date is April 19, 2022 and the annual coupon is 3.375%...
02/09/2012 07:30 2011 annual results
Performance in line with annual and medium-term targets
- Total annual growth in sales excluding exchange-rate effects: 11.2%, of which 6.4% organic growth
- Adjusted operating margin 20.2%






