- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers

Energy efficiency solutions
for the home
From presence sensors through to full home automation systems, all these solutions can control and program lighting, heating and other energy consuming equipment in order to optimise their use at minimum cost.
This is a real source of savings* for households: it can represent up to 30% off energy bills.
* The energy savings are given for information purposes only, for a 110 m2 totally electric private house, in a temperate climate. These calculations are the results of mathematical simulations or measurements on actual cases and have been validated by the professional associations
01. Temperature management
Heating and air conditioning represent the largest consumption item in the home.
Programmable time switch: up to 12% savings on heating
02. Lighting management
Only using the necessary light: Legrand solutions help to automate these good habits.
Automatic switches: up to 55% savings on lighting costs.
Dimmers: up to 58% savings on a compact fluorescent bulb with lighting dimmed to 25%.
03. Shutters management
Providing insulation in the winter and preventing heat losses, and protection in the summer, avoiding the use of the air conditioning.
Centralised roller blind controls: savings of up to 10% on heating and up to 80% on air conditioning
05. Solar power connection solutions
Enabling this new renewable energy to take its proper place in our day-to-day life
Complete connection solution (inverters and boxes) : up to € 33,689 savings a year (see focus below)
04. Energy consumption management
Cutting out waste means first of all displaying the consumption so that it can then be controlled better
A system for displaying energy consumption can lead to savings of as much as 15%.
Automation and living scenarios to suit individual lifestyles. Up to 10% savings on energy consumption.
focus on solar power solutions
Inverter and box
Boxes, inverters, DC surge protector, etc. or all-in-one solutions under a single catalogue number: the Legrand Group has everything you need to connect solar panels so that your home can benefit from this new renewable energy.
Compatibility with My Home interfaces enables information feedback.
Example of a supermarket roof, area 720 m2, in the Rhône-Alpes region of France
Saving on energy(1)
€ 33,869 a year
Payback
Greenhouse gas (ghg)
emissions avoided(2)
6,693 Kg | CO2 eq.| year
(1) Electricity produced purchased by ERDF (French distribution company) at € 0.42 per kWh/year (2010 tarif). Data and calculations not contractual
(2) Greenhouse Gases (GHGs) include water vapour, ozone, carbon dioxide
(CO2 ), methane (CH4 ), and nitrous oxide (N2 O). They are measured in CO2 equivalent units
Note: A vehicle with an average consumption of 4.5 l/100 km emits
11.8 kg of CO2 /100 km i.e. 0.118 g
of CO2 /km



