- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
Energy efficiency solutions for
commercial buildings
- Lighting management
- Management of office equipment
- Measurement
- Monitoring and safety of infrastructures
- High and low current
There are many sustainable development solutions for reducing energy consumption and improving the quality of the energy while maximising the return on investment of the building.
* The energy savings are given for information purposes only. The calculations are based on European standards or are the results of mathematical simulations or measurements on actual cases and have been validated by the professional associations.
01. Lighting management
Lighting accounts for 30% of the energy consumption of commercial buildings.
Lighting management system and presence sensor.
Savings:
- € 1,780 a year
- 2,500 kg CO2 a year
- Payback period less than 2 years
04. Energy management
Measurement, display, management and correction of electrical loads.
Installation of 3 meters and 1 measurement control unit combined with corrective actions
Potential savings for a set of offices 300 m2
- € 799 a year
- 1,000 Kg CO2 eq.
- Payback period 16 months
05. Solar power connection solutions
Enabling this renewable energy to take its proper place in day-to-day life. Connection for installations comprising 30 to 2,500 m2 of solar panels
Equipping of 24 x 3 kWc sets of panels on a supermarket
Saving: - € 33,869 a year
- 6,693 kg CO2 eq. a year
- Payback period 7 years
02.Management of office equipment
Office equipment represents the third highest energy consumption item in a commercial building. Many items of equipment remain operational outside the times when the building is occupied.
Installation of desktop multi-outlet extensions with sockets linked to a time switch.
Savings for a department of 100 people equipped with computers.
- € 500 a year
- Payback period 4 years
- 760 Kg CO2 eq.
03. Emergency lighting
Lower energy consumption LED units
Potential savings for a set of 250 emergency lighting units:
- € 600 a year
- 902 kg CO2 a year
Focus on lighting management solutions
Modular controller with 8 output/16 ballasts, infrared/ultrasound detector, multifunction control, light level measurement cell
Lighting control systems and presence sensors can for example provide up to 55% of savings on lighting consumption in a commercial building.
Management of presence and lighting levels in a 2,000 m² building with natural lighting, on green or yellow tariff(1)
Annual saving
€ 1,780
Payback period 2 years
Greenhouse gas (ghg) emissions avoided
2,500 kg eq. CO2
CO2 equivalent of all polluting gases (CO2, methane, carbon monoxide, fluorinated gases, etc.)
Calculation in € according to standard EN 15 193 and CO2 calculations using EIME software, Electricité de France model (1)
On blue tariff the saving is doubled
Up to 55% energy savings
(according to standard EN 15 193)
Movement detector with light level threshold + Pushbutton for switching on/off manually
Management of presence and lighting levels in a 400 m² building with natural lighting, on green or yellow tariff(1)
Annual saving
€ 327
Payback period 2 years
Greenhouse gas (ghg) emissions avoided(1)
497 kg eq. CO2
CO2 equivalent of all polluting gases (CO2, methane, carbon monoxide, fluorinated gases, etc.)
Calculation in € according to standard EN 15 193 and CO2 calculations using EIME software, Electricité de France model (1)
On blue tariff the saving is doubled




