Legrand Legrand

Energy efficiency solutions for
commercial buildings

  • Lighting management
  • Management of office equipment
  • Measurement
  • Monitoring and safety of infrastructures
  • High and low current

There are many sustainable development solutions for reducing energy consumption and improving the quality of the energy while maximising the return on investment of the building.

* The energy savings are given for information purposes only. The calculations are based on European standards or are the results of mathematical simulations or measurements on actual cases and have been validated by the professional associations.

 

01. Lighting management

Lighting accounts for 30% of the energy consumption of commercial buildings.

Lighting

Lighting management system and presence sensor.
Savings:
- € 1,780 a year
- 2,500 kg CO 2 a year
- Payback period less than 2 years

04. Energy management

Measurement, display, management and correction of electrical loads.

supervision

Installation of 3 meters and 1 measurement control unit combined with corrective actions

Potential savings for a set of offices 300 m 2

- € 799 a year
- 1,000 Kg CO 2 eq.
- Payback period 16 months

05. Solar power connection solutions

Enabling this renewable energy to take its proper place in day-to-day life. Connection for installations comprising 30 to 2,500 m2 of solar panels

solar energy

Equipping of 24 x 3 kWc sets of panels on a supermarket

Saving: - € 33,869 a year
- 6,693 kg CO 2 eq. a year
- Payback period 7 years

02.Management of office equipment

Office equipment represents the third highest energy consumption item in a commercial building. Many items of equipment remain operational outside the times when the building is occupied.

solar energy

Installation of desktop multi-outlet extensions with sockets linked to a time switch.

Savings for a department of 100 people equipped with computers.
- € 500 a year
- Payback period 4 years
- 760 Kg CO 2 eq.

03. Emergency lighting

Lower energy consumption LED units

Self-contained emergency lighting unit

Potential savings for a set of 250 emergency lighting units:
- € 600 a year
- 902 kg CO 2 a year

 
 

Focus on lighting management solutions

Plan of house

Modular controller with 8 output/16 ballasts, infrared/ultrasound detector, multifunction control, light level measurement cell

Lighting control systems and presence sensors can for example provide up to 55% of savings on lighting consumption in a commercial building.

Management of presence and lighting levels in a 2,000 m² building with natural lighting, on green or yellow tariff(1)

 
Annual saving
€ 1,780

Payback period 2 years

Greenhouse gas (ghg) emissions avoided
2,500 kg eq. CO 2

CO 2 equivalent of all polluting gases (CO 2 , methane, carbon monoxide, fluorinated gases, etc.)
Calculation in € according to standard EN 15 193 and CO 2 calculations using EIME software, Electricité de France model (1)
On blue tariff the saving is doubled

 

Up to 55% energy savings

(according to standard EN 15 193)

Plan of house

Movement detector with light level threshold + Pushbutton for switching on/off manually

Management of presence and lighting levels in a 400 m² building with natural lighting, on green or yellow tariff(1)

 
Annual saving
€ 327

Payback period 2 years

Greenhouse gas (ghg) emissions avoided (1)
497 kg eq. CO 2

CO 2 equivalent of all polluting gases (CO 2 , methane, carbon monoxide, fluorinated gases, etc.)
Calculation in € according to standard EN 15 193 and CO 2 calculations using EIME software, Electricité de France model (1)
On blue tariff the saving is doubled

 
Legrand dans le monde

World presence

Learn more

Efficacité énergétique

Lighting Management solutions

Learn more

Rapport annuel et document de
référence

Reconfigure the electrical installation

Learn more