- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
Legrand - key facts and figures
Innovation, regular value-added product launches and acquisitions are prime vectors for our growth.
Close to two-thirds of Legrand net sales were of products enjoying number 1 or number 2 positions in their respective market with front-line positions, especially in France, Italy, the US, Brazil, Russia, India, China and Mexico, among other countries.
Sales: 3,89 billions
33% of sales in new economies
Close to 20% made in new business segments
38% of sales generated by new products
Subsidiaries and offices in 70 countries, covering 180 countries
More than 31,000 employees
More than 178,000 catalog items
Financial indicators
The highly favorable development in Legrand's growth profile has been associated with a structural improvment in its business model, significantly strenghtening profitability and its capacity to generate free cash-flow.
Sales
in millions of euros

Adjusted
operating margin
as % of sales

Net income excluding minorities
in millions of euros

Free cash flow
in millions of euros

Dividend per share
in euros
* subject to approval of shareholders at the General Meeting on May 26,2011
Geographical distribution of sales

Shareholder structure as at 31/03/2011

Sustainable development indicators
environmental indicators
Sites certified
ISO 14001
in %
2010 target achieved (maintain rate at above 70%)

C02 emissions linked to energy consumption
in thousand T.e.q. CO2
2010 target achieved (10% reduction relative to 2006 - 216 thousand T.eq. CO2)

Waste recycled
in %
2010 target achieved (maintain rate at above 80%)

% of R&D units deploying an eco-design approach
in %
2010 target achieved (rise to over 60%)

social indicators
Breakdown of workforce in 2010
in %

Risk assessment
% of Group workforce covered
by formal risk assessments
2010 target achieved (rise to over 80%)




