- Legrand Group
- World presence
- Our solutions
- Offices
- Home
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equipment for intensive usage
- Lighting management
- Energy efficiency
- Hotels
- Home
- Integrated solutions
- Ensure digital network performance
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Shopping centers
- Home
- Connect to digital networks
- Energy distribution
- Ensure continuity of service
- Plug-in your portable equipment
- Reconfigure the electrical installation
- Personalize your wiring devices
- Ensure safety of people
- Ensure the protection of material
- Equip for intensive usage
- Lighting management
- Energy efficiency
- Residential
- Education
- Healthcare
- Home
- Equip medical areas
- Ensure digital network performance
- Energy distribution
- Ensure continuity of service
- Reconfigure the electrical installation
- Ensure safety of people
- Equip for intensive usage
- Energy efficiency
- Connect to digital networks
- Plug-in your portable equipment
- Personalize your wiring devices
- Lighting management
- Ensure the protection of material
- Data centers
- Industry
- Reference sites
- Building success together
- Offices
- Sustainable development
- Finance
- Press
- Careers
Legrand - key facts and figures
Its complete offer, tailored to the commercial, industrial and residential markets, is a reference in close to 180 countries. Innovation is an essential catalyst for growth for Legrand. It is the market leader in at least one of its business areas in France, Italy, China, Russia, Poland, Latin America - in close to thirty countries in total.
3.57 billions of sales
30% of sales currently made in emerging countries
Close to 50% of sales with products that are the leaders on their markets
Subsidiaries and offices in 70 countries, covering 180 countries
4500 active patents
Close to 30,000 staff
More than 170,000 products
Financial indicators
In a context of a significant fall in sales, the maintainable adjusted operating margin of the Group in
2009 remains more or less stable
at 17.6% of sales.
Sales
in millions of euros

Maintainable adjusted
operating margin
as a % of sales

Net income excluding minorities
in millions of euros

Free cash flow
in millions of euros

Dividend per share
in euros

Geographical distribution of sales

Shareholder structure as at 30/06/2010

Sustainable
development
indicators
Main environmental and
social indicators of the Group
Sites certified
ISO 14001
as a %

C02 emissions linked to energy consumption
in CO2 T.e.q.

Recovered waste
as a %

Design offices implementing
an eco-design approach
as a %

Severity rate of occupational
accidents
(no. of days’ work lost x 1000)/(no. of hours worked)

Group workforce by age
and sex in 2009
as a %

Health and
safety committees (HSC)
(proportion of the Group’s workforce represented by an HSC, as a %)




