Legrand Legrand

Find information about Legrand group

Here are all the press releases that have made the news of Legrand group.
Please select the type and year of publication, then click "Search"

Type of press release



Release Year


0 articles found

Group

11/09/2006 02:11 Legrand and Microsoft drive digital convergence forward

In a joint initiative designed to speed the process of digital convergence in household applications, Legrand and its In One by Legrand home communications network will be associated with the launch of Microsoft's new Windows Vista PC, Ultra-Mobile PC and XBOX 360. A natural choice meeting the needs of all the family, these products will be inter-connectable thanks to In One by Legrand’s universal media sockets for phone, internet and video...

Learn more (pdf) [ + ]

Finance

10/31/2006 07:30 2006 first nine-month results

Legrand's results to September 30, 2006, combining healthy sales growth, strong rises in margins and earnings, and a steep rise in free cash flow, confirm the ongoing strong performances achieved since the beginning of the year, and the efficiency of the business model presented on market listing.

[ + ]

Group

09/07/2006 12:09 Acquisition of Vantage

Legrand is acquiring Vantage the number-two on the US market for top-of-the-range lighting controls a segment where demand in the US has shown consistently strong growth for several years.

Learn more (pdf) [ + ]

Finance

07/28/2006 07:30 2006 first half results

By combining growth initiatives and ongoing improvements in profitability, our business model enabled Legrand to take best advantage of a buoyant economic environment in the first half of 2006 and achieve strong performances in both sales growth and results

Press release Presentation Accounts Report [ + ]

Group

04/13/2006 02:04 Legrand continues targeted acquisition-driven growth

Legrand acquires control of Cemar, the Brazilian leader for consumer units and industrial enclosures.The acquisition consolidates Legrand's positions in Brazil where the group is already the leader in wiring devices and modular circuit breakers.

Learn more (pdf) [ + ]

Finance

02/09/2006 07:30 2005 results, profitable growth confirmed

Strong growth in sales driven by a vigorous rise of 6.6% at constant scope of consolidation and exchange rates and the impact of acquisitions. Improved coverage of high-potential markets, plus a host of R&D projects and new product launches. Robust cash flow resulting from a 16.5% rise in operating income and the firm control of capital employed.

Learn more (pdf) [ + ]

Group

01/25/2006 02:01 Legrand acquires Shidean, leader in audio and video entry systems in China

Legrand continues expansion in China by investing in Shidean, the Chinese leader in audio and video door entry systems. After acquiring TCL International Electrical, the number-one in wiring devices in China...

Learn more (pdf) [ + ]

Group

01/14/2006 02:01 Legrand n°1 in wiring devices in China

Legrand, the world leader in wiring devices and TCL, the famous Chinese leader in electronics and telecommunication products, form a strategic alliance.

Learn more (pdf) [ + ]

Finance

01/13/2006 07:30 Improvement of financial structure

Further to strong de-leveraging, new €2,200m syndicated credit facility with more favourable conditions...

Learn more (pdf) [ + ]

Rapport annuel et document de référence

Press Room

Learn more

Flux RSS

Stay connected with Legrand news

RSS feed

Legrand dans le monde

World presence

Learn more

Message of, the CEO

Chairman’s message

Learn more

The Legrand social networks

Legrand and the social networks

Learn more