Legrand Legrand

Find information about Legrand group

Here are all the press releases that have made the news of Legrand Group.
Please select the type and year of publication, then click "Search"

Type of press release



Release Year


0 articles found

Group

12/10/2005 03:12 Discover Axolute

For everything you need to know about the new range of wiring accessories for prestigious environments from Bticino, Legrand's Italian subsidiary.

[ + ]

Group

11/23/2005 12:11 Legrand acquires the ICM Group

Legrand is acquiring ICM Group, the world leader in wire cable trays, most notably with its Cablofil brand.

Learn more (pdf) [ + ]

Finance

11/03/2005 07:30 Results for first 9 months of 2005

Strong sales growth of + 6.7% based on constant data, an increase in operating results of +7.4%...

Press release Accounts 6-K (USGAAP) 6-K (IFRS) [ + ]

Finance

07/29/2005 07:30 Results for first half of 2005

Strong sales growth based on constant structure and exchange rates: +6.9% increase in operating results...

Press release Accounts 6-K (USGAAP) 6-K (IFRS) [ + ]

Finance

05/08/2005 07:30 Results for 2004

Vigorous 8.8% like-for-like(1) rise in sales;Maintainable EBIT before goodwill and purchase accounting margin up 200 basis points...

Press release 6-K (USGAAP) [ + ]

Finance

05/04/2005 07:30 Results for first quarter of 2005

Strong 6.1% rise in sales at constant scope of consolidation and exchange rates. Further improvement in operating margins.

Press release Accounts 6-K (USGAAP [ + ]

Group

02/24/2005 02:02 Legrand buys OnQ

Legrand acquires OnQ, the US leader in structured wiring for residential buildings.

Learn more (pdf) [ + ]

Group

02/09/2005 02:02 Plan to acquire controlling interest in Zucchini group

The Legrand group has just signed an agreement – subject to regulatory approval – for the acquisition of a controlling stake in Zucchini, the market leader in Italy for prefabricated busbar systems.

Learn more (pdf) [ + ]

Rapport annuel et document de référence

Press Room

Learn more

Flux RSS

Stay connected with Legrand news

RSS feed

Legrand dans le monde

World presence

Learn more

Message of, the CEO

Chairman’s message

Learn more

The Legrand social networks

Legrand and the social networks

Learn more