Legrand Legrand

Find information about Legrand group

Here are all the press releases that have made the news of Legrand group.
Please select the type and year of publication, then click "Search"

Type of press release



Release Year


0 articles found

Finance

12/06/2004 07:30 Legrand, €1,400m Syndicated Loan Facility...

Legrand has mandated BNP Paribas and Royal Bank of Scotland, to arrange and underwrite a five year €1,400 million syndicated loan facility...

Learn more (pdf) [ + ]

Finance

11/30/2004 07:30 Results for first 9 months of 2004

Continued strong sales growth: +9.4% like for like(1) Margin up by over 200 basis points...

Press release Accounts 6-K (USGAAP) [ + ]

Group

11/29/2004 02:11 The Legrand group is about to acquire Van Geel

The Legrand group is about to acquire – subject to regulatory approvals – the entirety of the activities of Van Geel, with the exception of its German subsidiary; Van Geel is one of the leading European specialists of metal cable management systems (trunkings, cable trays, floor boxes,…).

Learn more (pdf) [ + ]

Finance

07/30/2004 07:30 Results for first half of 2004

Double-digit like for like sales1 growth, Margins increased by about 300 basis points...

Press release Accounts 6-K (USGAAP) [ + ]

Finance

05/04/2004 07:30 Results for first quarter of 2004

Vigorous organic growth in first-quarter 2004 net sales: +8.3%...

Press release Accounts 6-K (USGAAP) [ + ]

Finance

01/30/2004 07:30 Results for 2003

Improvement in a difficult economic environment...

Press release 6-K (USGAAP) [ + ]

Rapport annuel et document de référence

Press Room

Learn more

Flux RSS

Stay connected with Legrand news

RSS feed

Legrand dans le monde

World presence

Learn more

Message of, the CEO

Chairman’s message

Learn more

The Legrand social networks

Legrand and the social networks

Learn more